Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

3CIH07

Eaton Bussmann series low voltage british standard fuse, 3A, AC 600 V, HRCI-MISC Type K, 24 x 86 mm, CSA

Spécifications générales

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
3CIH07
EAN
5027590478601
UPC
051712551489
Product Length/Depth
86 mm
Product Height
24 mm
Product Width
25.4 mm
Product Weight
50.1 g
Compliances
RoHS Compliant

Caractéristiques du produit

Amperage Rating
3 A
Construction type
HRCI-MISC type K
Current type
AC
Breaking capacity
200 kA
Frequency rating - max
50 Hz
Rated switching capacity
200 kA
Rated voltage AC
600 V
Class
Class K
Utilization category
Other
Color
None
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
Bolt-on
Construction size
Other
Fuse shape
Offset bolted tags
Voltage type
AC
Voltage rating
600 V
Type
Canadian fuse
Application
Cable protection
Fuse system (according to IEC 60269)
Other

Exporter les caractéristiques du produit