Eaton air conditioning disconnect, Safety Switch, HVAC Air Condition Disconnect, NEMA 3R, Three-pole, 600V, 30A, Non-fusible, Toggle, 65 kAIC
| Product Name |
Eaton air conditioning disconnect
|
| Catalog Number |
3GAC361NFB
|
| UPC |
621037170599
|
| Product Length/Depth |
5.4 in
|
| Product Height |
8.794 in
|
| Product Width |
3.763 in
|
| Product Weight |
3 lb
|
| Compliances |
Contact Manufacturer
|
| Certifications |
UL 508C
IEEE Std. 519 UL Listed cUL Listed |
| Amperage Rating |
30A
|
| Voltage rating |
600 V
|
| Number of poles |
Three-pole
|
| Enclosure |
NEMA 3R
|