Safety Switch, Heavy duty, NEMA 3R, Painted steel, Two-pole, 600V, 400A, Fused no neutral
| Product Name |
Eaton heavy duty fusible safety switch
|
| Catalog Number |
3HD265
|
| UPC |
621037173767
|
| Product Length/Depth |
0.01 in
|
| Product Height |
0.01 in
|
| Product Width |
0.01 in
|
| Product Weight |
0.01 lb
|
| Certifications |
CSA Certified
UL Listed |
| Amperage Rating |
400A
|
| Number of poles |
Two-pole
|
| Voltage rating |
600 V
|
| Switch type |
Single throw
|
| Enclosure |
NEMA 3R
|
| NEMA rating |
NEMA 3R
|
| Window |
No Window
|