Eaton's Three-Phase Residential Meter Stack Module, Group Metering Type, 200A, Aluminum Bus 800 Ampere, No bypass, Outdoor, Five-jaws 2 Sockets, Three-phase in, single-phase out, Ringless Security, 120/208V
| Product Name |
Eaton residential meter stack
|
| Catalog Number |
3MM220RRL
|
| UPC |
786849052188
|
| Product Length/Depth |
50.5 in
|
| Product Height |
8 in
|
| Product Width |
16 in
|
| Product Weight |
65 lb
|
| Certifications |
UL Listed
|
| Type |
Group Metering
|
| Utility approvals |
ME : Central Maine Power
NC : Dominion VA : Dominion ME : Emera Maine (Bangor Hydro Electric Co./ Maine Public Service Company) AR : Entergy LA : Entergy MS : Entergy TX : Entergy GA : Georgia Power KS : Kansas City Power and Light (KCPL) / Westar Energy MO : Kansas City Power and Light (KCPL) / Westar Energy TN : Middle Tennessee EMC NM : Public Service Company of New Mexico (PNM) FL : Tallahassee City Electric SC : South Carolina Electric and Gas (SCE&G) IN : Indiana Michigan Power (IMP) (AEP East) MI : Indiana Michigan Power (IMP) (AEP East) OH : AEP Ohio (AEP East) TN : Appalachian Power (AEP East) VA : Appalachian Power (AEP East) WV : Appalachian Power (AEP East) TX : Texas-New Mexico Power (TNMP) NM : Texas-New Mexico Power (TNMP) |
| Interrupt rating |
Depends on selected main circuit breaker
|
| Enclosure |
Outdoor
|
| Secondary circuit breaker |
CCV2_X, CCVH2_X, CVS2_XMM, CV2_XMM, CVH2_XMM
|
| Bus Rating |
800 A
|
| Phase |
Three-phase in, single-phase out
|
| Voltage rating |
120/208V
|
| Amperage Rating |
200A
|
| Bus material |
Aluminum
|
| Bypass |
None
|
| Number of jaws |
Five-jaw
|
| Number of sockets |
2
|
| Phase balance |
A-B
|
| Security |
Ringless
|