Eaton 3MM residential meter stack, Multiple metering, 200A, Cu, Bus:800A, No bypass, Outdoor, Depends on selected MCB, Five-jaw, Sockets:3, 3-ph in, 1-ph out, A-B, CCV2_X, CCVH2_X, CVS2_XMM, CV2_XMM, CVH2_XMM, Ring, Socket:200A, 120/208 Vac
| Product Name |
Eaton 3MM residential meter stack
|
| Catalog Number |
3MM320RC
|
| UPC |
782114990759
|
| Product Length/Depth |
13.5 in
|
| Product Height |
52.35 in
|
| Product Width |
7.01 in
|
| Product Weight |
69 lb
|
| Certifications |
UL Listed
|
| Type |
Multiple metering
|