Eaton's Three-Phase Residential Meter Stack Module, Group Metering Type, 200A, Bus 800 Ampere, Outdoor, 3 Sockets, Three-phase in, single-phase out, Ring Security
| Product Name |
Eaton residential meter stack
|
| Catalog Number |
3MM320RP
|
| UPC |
786685955896
|
| Product Length/Depth |
54.5 in
|
| Product Height |
8 in
|
| Product Width |
16 in
|
| Product Weight |
65 lb
|
| Certifications |
Contact Manufacturer
|
| Type |
Residential meter stack
|
| Utility approvals |
FL : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
IN : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric) KY : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric) NC : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric) OH : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric) SC : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric) |
| Enclosure |
Outdoor
|
| Bus Rating |
800 A
|
| Phase |
Three-phase in, single-phase out
|
| Amperage Rating |
200A
|
| Number of meters |
3
|
| Number of sockets |
3
|
| Security |
Ring
|