La photo est représentative
Download
Eaton 3MM residential meter stack, Multiple metering, Bus:800A, 125A, Copper, No bypass, Outdoor, Depends on selected MCB, Five-jaw, Sockets:4, Three-phase in, single-phase out, A-B, BR2_, BRH2_, BRHH2_, BRX2, Ring, Socket:125A, 120/208 Vac
Product Name |
Eaton 3MM residential meter stack
|
Catalog Number |
3MM412RC
|
UPC |
782114990780
|
Product Length/Depth |
12.26 in
|
Product Height |
48.5 in
|
Product Width |
7.01 in
|
Product Weight |
63 lb
|
Certifications |
UL Listed
|
Type |
Multiple metering
|