Eaton 3MM residential meter stack, Multiple meter, 200A, Al, Bus:800A, Horn bypass, Outdoor, Depends on selected MCB, 5-jaw, Sockets:4, 3-ph in, 1-ph out, A-B, CCV2_X, CCVH2_X, CVS2_XMM, CV2_XMM, CVH2_XMM, Ringless, Socket:200A, 120/208Vac
| Product Name |
Eaton 3MM residential meter stack
|
| Catalog Number |
3MM420RRLB
|
| UPC |
786849052362
|
| Product Length/Depth |
13.5 in
|
| Product Height |
64.5 in
|
| Product Width |
7.01 in
|
| Product Weight |
98 lb
|
| Certifications |
UL Listed
|
| Type |
Multiple metering
|