Eaton 3MM residential meter stack, Multiple metering, 125A, Copper, Bus:800A, No bypass, Outdoor, Depends on selected MCB, Sockets:5, Five-jaw, Three-phase in, single-phase out, A-B, BR2_, BRH2_, BRHH2_, BRX2, Ring, Socket:125A, 120/208 Vac
| Product Name |
Eaton 3MM residential meter stack
|
| Catalog Number |
3MM512RC
|
| UPC |
782114990841
|
| Product Length/Depth |
12.26 in
|
| Product Height |
57.5 in
|
| Product Width |
7.01 in
|
| Product Weight |
69 lb
|
| Certifications |
UL Listed
|
| Type |
Multiple metering
|