La photo est représentative
Download
Eaton Bussmann series high speed traction fuse, 40A, 50 kAIC, None, Fuse, Class C gL/gG
| Product Name |
Eaton Bussmann series high speed traction fuse
|
| Catalog Number |
40KC36
|
| EAN |
5027590480123
|
| UPC |
051712835008
|
| Product Length/Depth |
138 mm
|
| Product Height |
28 mm
|
| Product Width |
27 mm
|
| Product Weight |
149.7 g
|
| Compliances |
Contact factory
|
| Amperage Rating |
40 A
|
| Breaking capacity |
50 kA
|
| Voltage type |
DC
|
| Utilization category |
gG (cable protection/equipment protection)
|
| Fuse indicator |
None
|
| Rated switching capacity |
50 A
|
| Fuse size |
27 x 138 mm
|
| Class |
Class gG
|
| Clearing (I2T) |
5300 at 750 Vdc
|
| Watt losses |
6.8 W
|
| Fuse shape |
Offset slotted bolted tags
|
| Pre arc (I2T) |
1600
|
| Rated voltage DC |
750 V
|
| Interrupt rating |
50 kA at 750 Vdc
|
| Construction size |
Other
|
| Packaging type |
Standard
|
| Voltage rating |
750 V
|
| Fuse type |
KC36
|
| Type |
Fuse
|
| Application |
traction
|
| Fuse system (according to IEC 60269) |
Other
|