Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

455-CSA

Eaton Brass magnetic contact for roller shutters - EN50131-2-6 certified - protection grade 2 - environmental class IV

Spécifications générales

Product Name
Eaton Contacts for roller shutters
Catalog Number
455-CSA
EAN
8054934902550
Product Length/Depth
80 mm
Product Height
7 mm
Product Width
26 mm
Product Weight
0.106 kg
Certifications
CE marking

Caractéristiques du produit

Connection
Wired
Operating temperature - max
60 °C
Operating temperature - min
-25 °C
Radio system
No
VdS
None
Current - max
1 A
Degree of protection (IP)
IP65
Type Of Electric Connection
Other
Color
Aluminium
Mounting Method
Surface mounting
Sensor height
6 mm
Wireless
NO
With connection cable
YES
Surface finish
Glossy
VdS class
None
Contacts
1 breaker contact (NC)
RAL-number
9007
Wire length connecting cable
1.2 mm
Width sensor
6 mm
Sensor length
76 mm

Exporter les caractéristiques du produit