Eaton 5SC UPS, 750 VA, 525 W, 5-15P input, Outputs: (6) 5-15R
| Product Name |
Eaton 5SC UPS
|
| Catalog Number |
5SC750
|
| UPC |
743172045096
|
| Product Length/Depth |
13.4 in
|
| Product Height |
8.2 in
|
| Product Width |
5.9 in
|
| Product Weight |
23.1 lb
|
| Compliances |
CE Marked
|
| Certifications |
NOM
IEC 62040-2:2006 Cat C2 / CISPR22 Class A / FCC part 15 Class A cULus Listed |
| Runtime graph |
|
| Battery management |
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
|
| Extended battery capability |
Not available
|
| Receptacle |
(6) 5-15R
|
| Output nominal voltage |
100/110/120V
|
| VA rating |
750 VA
|
| Wattage |
525 W
|
| Topology |
Line-interactive
|
| Input connection |
5-15P
|
| Input nominal voltage |
120V
|
| Input cord length |
6 ft
|
| Input voltage range |
96-144 Vac
|
| Input frequency range |
45-55 Hz (50 Hz system), 55-65 Hz (60 Hz system)
|
| Communication |
RS-232 (RJ45) port; USB port as standard (HID). 6-foot RS-232 and USB cables included
|
| Software compatibility |
Eaton Intelligent Power Manager
|
| Noise level |
<40 dB at 1 meter
|
| Temperature range |
0° to 40°C (32° to 104°F)
|
| Relative humidity |
0-95% non-condensing
|
| Color |
Black
|
| Efficiency at max. load |
94
|
| Surge protection |
Yes
|
| Standard factory warranty |
|
| Extended service plans |
|