Eaton Arrow Hart watertight locking receptacle, #18-10 AWG, 15A, Industrial, 250V, Back wiring, Yellow, Duplex, Watertight, L6-15, Two-pole, Three-wire, grounding, Thermoplastic, glass-filled nylon
| Product Name |
Eaton Arrow Hart watertight locking duplex receptacle
|
| Catalog Number |
65W49DPLX
|
| UPC |
040893687582
|
| Product Length/Depth |
6.75 in
|
| Product Height |
4 in
|
| Product Width |
4.25 in
|
| Product Weight |
1.29 lb
|
| Certifications |
cULus Listed
|
| Special features |
Watertight
|
| Type |
Locking receptacle
|
| Amperage Rating |
15A
|
| Voltage rating |
250 V
|
| Contact material |
Nickel plated bronze
|
| Application |
Industrial
|
| Device grade |
Extra heavy-duty industrial specification grade
|
| Wiring method |
Back
|
| Number of wires |
Grounding
3 |
| Number of poles |
Two-pole
|
| Environmental resistance |
NEMA 12
NEMA 4 NEMA 3 NEMA 4X NEMA 3R IP66 |
| Color |
Yellow
|
| Material |
Thermoplastic, glass filled nylon
|
| Allowable wire size |
#18-10 AWG Copper wire only
|
| NEMA configuration |
L6-15
|
| Torque rating |
For #10-14 AWG: 14-16 lbf-inch. For #8 AWG: 20 lbf-inch
|
| Design type |
Duplex receptacle
|
| Face/body material |
Glass filled nylon
|
| Receptacle type |
Locking
|