Eaton Bussmann series low voltage D fuse, Fast-acting, 500V, 6A, 50 kAIC, Non Indicating, fuse, Class gR, Holder, Green
| Product Name |
Eaton Bussmann series low voltage D fuse
|
| Catalog Number |
6D16Q
|
| EAN |
5027590486156
|
| UPC |
051712837064
|
| Product Length/Depth |
50 mm
|
| Product Height |
13.2 mm
|
| Product Width |
13.2 mm
|
| Product Weight |
10.5 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
VDE
IEC 60269 DIN EN 60269-3 (VDE 0636 Part 30) DIN EN 60269-1 (VDE 0636 Part 10) DIN VDE 0636-301 |
| Amperage Rating |
6 A
|
| Fuse size |
DI
|
| Breaking capacity |
50 kA
|
| Construction size (fuse inserts) |
DI
|
| Rated voltage AC |
500 V
|
| Class |
Class gR
|
| Fuse type |
D16Q - Fast acting
|
| Utilization category |
gR (general purpose semiconductor protection)
|
| Accessory/spare part type |
6GD16 Green screw cap gauge piece
|
| Color |
Green
|
| Interrupt rating |
50 kAIC
|
| Fuse indicator |
Non-indicating
|
| Connection |
Other
|
| Construction |
D1
|
| Construction size |
DI
|
| Fuse shape |
Bottle
|
| Response time |
Fast-acting
|
| Suitable for |
E16/DI Fuse base
|
| Material |
White ceramic body
|
| Mounting method |
Holder
|
| Packaging type |
Standard
|
| Release characteristic |
Fast (F)
|
| Voltage rating |
500 V
|
| Type |
Fuse
|
| Special features |
Fast-acting
|
| Application |
For domestic and general industrial applications
|