Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

80L14C

Eaton Bussmann series low voltage british standard fuse, 80A, AC 600 V, DC 250 V, HRCII-C, 22 x 111 mm, CSA

Spécifications générales

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
80L14C
EAN
5027590490597
UPC
051712551656
Product Length/Depth
110 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
72.6 g
Compliances
Contact Manufacturer

Caractéristiques du produit

Amperage Rating
80 A
Construction type
HRCII-C
Current type
AC/DC
Breaking capacity
200 kA
Frequency rating - max
50 Hz
Rated switching capacity
200 kA
Rated voltage AC
600 V
Rated voltage DC
250 V
Utilization category
Other
Color
None
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
Blade end
Construction size
Other
Fuse shape
Offset bladed tags
Voltage type
AC/DC
Voltage rating
600 V
Type
Canadian fuse
Fuse system (according to IEC 60269)
Other

Exporter les caractéristiques du produit