Eaton Bussmann series low voltage NH Fuse, Live gripping lug, 500V, 80A, 120 kAIC, Combination fuse status indicator, Blade end connection, Class C gL/gG, Square-body with knife blade contact, Metal plated copper contact plate, Ceramic body
| Product Name |
Eaton Bussmann series low voltage NH Fuse
|
| Catalog Number |
80NHG000B
|
| EAN |
5027590490726
|
| UPC |
051712625852
|
| Product Length/Depth |
79 mm
|
| Product Height |
51 mm
|
| Product Width |
21 mm
|
| Product Weight |
119.333 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
| Amperage Rating |
80 A
|
| Fitted with: |
Metal gripping lugs
|
| Fuse size |
NH000
|
| Current type |
AC
|
| Breaking capacity |
120 kA
|
| Frequency rating - max |
62 Hz
|
| Frequency rating - min |
45 Hz
|
| Rated switching capacity |
120 kA
|
| Rated voltage AC |
500 V
|
| Class |
Class gG/gL
|
| Fuse type |
Square body with knife blade contact
|
| Utilization category |
gL/gG (cable protection/equipment protection)
|
| Contact material |
Metal plated copper
|
| Interrupt rating |
120 kAIC
|
| Fuse indicator |
Combination fuse status indicator
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Connection |
Blade end
|
| Construction |
NH000
|
| Construction size |
NH000
|
| Fuse shape |
Square body
Knife blade contacts |
| Voltage type |
AC
|
| Suitable for |
Microswitch 170H0236
EBF Vertical fuse rail EBV Vertical fuse switch-disconnectors EBH Size 000 Horizontal fuse switch-disconnectors |
| Material |
Ceramic body
|
| Quantity |
3
|
| Voltage rating |
500 V
|
| Type |
fuse
|
| Special features |
Live gripping lug
|
| Application |
|