Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

8300W

Eaton Arrow Hart heavy-duty hospital grade duplex receptacle, #14-10 AWG, 20A, Healthcare, Flush, 125V, Back and side, White, Brass, High-impact nylon face, PVC base, 5-20R, Duplex, Screw, Nylon, PVC

Spécifications générales

Product Name
Eaton Arrow Hart heavy-duty hospital grade duplex receptacle
Catalog Number
8300W
UPC
032664705670
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
0.88 in
Product Weight
0.001 lb
Certifications
UL
NOM
Federal Specification Classification 6233 01

Caractéristiques du produit

Device type
Receptacle
Type
Duplex receptacle
Amperage Rating
20A
Voltage rating
125V
Contact material
Brass
Features
Auto-grounding
Application
Healthcare
Device grade
Heavy-duty hospital grade
Wiring method
Back and side
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
Nylon, PVC
Color
White
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
5-20R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
PVC base
High-impact nylon face
Receptacle type
Duplex

Exporter les caractéristiques du produit