Eaton A22 pushbutton led, A22 ACCESSORIES LED GREEN BA9S
| Product Name |
Eaton A22 pushbutton led
|
| Catalog Number |
A22-LED-G
|
| EAN |
4015082613631
|
| Product Length/Depth |
0.01 in
|
| Product Height |
0.01 in
|
| Product Width |
0.01 in
|
| Product Weight |
0.01 lb
|
| Compliances |
CE Marked
|
| Special features |
Used with A22 Pilot Devices
|
| Type |
Replacement LED
|