Eaton self-test AFCI Deadfront, 20A, White, Slim
| Product Name |
Eaton slim AFCI receptacle
|
| Catalog Number |
AFD20W
|
| UPC |
032664022388
|
| Product Length/Depth |
0.01 in
|
| Product Height |
0.01 in
|
| Product Width |
0.01 in
|
| Product Weight |
0.01 lb
|
| Certifications |
cULus Listed
NOM |
| Device type |
Blankface
Receptacle |
| Type |
Self-test
|
| Amperage Rating |
20A
|
| Voltage rating |
125V
|
| Circuit interrupter type |
AFCI
|
| Contact material |
Brass
|
| Application |
|
| Wiring method |
Back and side wire
|
| Allowable wire size |
#14 - 10 AWG
|
| Torque rating |
16 lbf-inch
|
| Number of wires |
Three-wire
|
| Mounting method |
Flush
|
| Color |
White
|
| Face/body material |
Polycarbonate
PVC |
| Receptacle type |
Two-pole, three-wire, grounding
|