Eaton Bussmann series ANN circuit limiter, 10 A, 2.5 kAIC at 125 Vac, 2.7 kAIC at 80 Vdc, Stud, Non indicating
| Product Name |
Eaton Bussmann series ANN circuit limiter
|
| Catalog Number |
ANN-10
|
| EAN |
5027590400855
|
| UPC |
051712706254
|
| Product Length/Depth |
3.38 in
|
| Product Height |
1.62 in
|
| Product Width |
0.95 in
|
| Product Weight |
0.27 lb
|
| Compliances |
Not Applicable
|
| Amperage Rating |
10 A
|
| Interrupt rating |
2.7 kAIC at 80 Vdc
2.5 kAIC at 125 Vac |
| Fuse indicator |
Non-indicating
|
| Mounting method |
Stud
|
| Voltage rating |
125 Vac, 80 Vdc
|
| Type |
Circuit limiter
|
| Special features |
Small footprint
|
| Application |
Aviation, fork lifts, marine
|