Télécharger le document () de 20
Commercialisation bientôt interrompue

ASWP-24MCCH-FW

Eaton Wheelock ASWP weatherproof horn strobe, xenon, ceiling, white, FIRE, clear lens, 115/177 cd, 24V, outdoor

Spécifications générales

Product Name
Eaton Wheelock ASWP weatherproof horn strobe
Catalog Number
ASWP-24MCCH-FW
UPC
786697251573
Product Length/Depth
2.5 in
Product Height
4.8 in
Product Width
4.8 in
Product Weight
0.563 lb
Compliances
UL

Caractéristiques du produit

Compliance and standards
UL
CSFM
ULC
Type of horn strobe
Horn strobe
Housing color
White
Housing material
UV stabilized plastic
Lens color
Clear
Lens material
Lexan
Lamp type
Xenon
Current draw (DC)
High-0.355,0.480/Med-0.340,0.465/Low-0.335,0.460
Lettering
FIRE
Operating Temperature
–40°F to 150°F (–40°C to 66°C)
Indoor/outdoor
Outdoor
Mounting Method
Ceiling
Candela settings
115 cd
177 cd
47 cd
73 cd
Voltage
24 V
Tones
Continuous Horn or Temporal (Code 3)
Application
Weather resistant
Sound Level (dBA)
99
90
95

Exporter les caractéristiques du produit