La photo est représentative
Download
Eaton B-Line series Slide-Rite clevis hanger, 1" H x 5.4380" L x 4.5630" W, Steel, DURA GREEN, 2.5" max pipe size
Product Name |
Eaton B-Line series Slide-Rite clevis hanger
|
Catalog Number |
B3100-2 1/2GRN
|
UPC |
781011050405
|
Product Length/Depth |
5.438 in
|
Product Height |
1 in
|
Product Width |
4.563 in
|
Product Weight |
0.906 lb
|
Compliances |
Not Applicable
|
Certifications |
cUL Listed
UL Listed FM Approved |
Type |
Type 1
|
Application |
Design aligned bolt hole for overhead install
|
Finish |
DURA GREEN
|
Material |
Steel
|
Model |
Slide rite clevis hanger
|
Operating temperature - max |
650 °F
|
Pipe size - max |
2.5 in
|
Rod size |
1/2" - 13
|