Quicklag Industrial Thermal-Magnetic Circuit Breaker, Single-pole, 50° C Calibration, 50A, 10 kAIC, 120/240V, Bolt-on mounting
| Product Name |
Eaton BAB thermal magnetic circuit breaker
|
| Catalog Number |
BAB1050V
|
| UPC |
786679029770
|
| Product Length/Depth |
5 in
|
| Product Height |
1 in
|
| Product Width |
3 in
|
| Product Weight |
0.5 lb
|
| Certifications |
CSA Certified
UL Listed |
| Catalog Notes |
HACR rated
|
| Amperage Rating |
50 A
|
| Voltage rating |
120/240 V
|
| Trip Type |
Non-Interchangeable
|
| Circuit breaker type |
BAB
|
| Mounting Method |
Bolt-on
|
| Interrupt rating |
10 kAIC
|
| Number of poles |
Single-pole
|
| Quantity |
7
|
| Type |
Thermal magnetic circuit breakers
|
| Special features |
50° C Calibration
|