Eaton Fuse Holder, Micro FMX fuse, Color code blue, 20A, 32 Vdc, Water resistant, 100 quantity
| Product Name |
Eaton Bussmann series FMM female maxi micro-fuse
|
| Catalog Number |
BK/FMM-20
|
| UPC |
051712490825
|
| Product Length/Depth |
0.001 in
|
| Product Height |
0.001 in
|
| Product Width |
0.001 in
|
| Product Weight |
0.1 lb
|
| Compliances |
Contact factory
RoHS Compliant |
| Amperage Rating |
20 A
|
| Fuse type |
Female Maxi fuse
|
| Color |
Blue
|
| Fuse indicator |
Non-indicating
|
| Material |
Water resistant
|
| Packaging type |
Standard
|
| Quantity |
100
|
| Voltage rating |
32 Vdc
|
| Type |
Micro FMX fuse
|
| Special features |
Color code blue
|