La photo est représentative
Download
Eaton Fuse Holder, Micro FMX fuse, Color code white, 25A, 32 Vdc, Water resistant, 100 quantity
Product Name |
Eaton Bussmann series FMM female maxi micro-fuse
|
Catalog Number |
BK/FMM-25
|
UPC |
051712490832
|
Product Length/Depth |
0.001 in
|
Product Height |
0.001 in
|
Product Width |
0.001 in
|
Product Weight |
0.1 lb
|
Compliances |
Contact factory
RoHS Compliant |
Amperage Rating |
25 A
|
Fuse type |
Micro female Maxi fuse
|
Color |
White
|
Fuse indicator |
Non-indicating
|
Material |
Water resistant
|
Packaging type |
Standard
|
Quantity |
100
|
Voltage rating |
32 Vdc
|
Type |
Micro FMX fuse
|
Special features |
Color code white
|