Eaton B-Line series strut mounting bracket, Conduit and cable, 1" Height, 1" Length, 1" Width, 0.34lbs, Conduit size: 1.5" EMT/Rigid, Conduit and cable clamps, 1.69" Max mount size, 1.98" Min, 200 lbs load capacity, Pre-galvanized
| Product Name |
Eaton B-Line series conduit and cable clamp
|
| Catalog Number |
BL150
|
| UPC |
799038601661
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.34 lb
|
| Certifications |
CE
UL Listed |
| Load capacity |
200 lbs
|
| Product Category |
Conduit and cable
|
| Type |
Conduit and cable clamps
|
| Application |
Attaches to cable tray rungs and strut profiles
|
| Size |
Conduit size: 1.5 inch EMT/Rigid
|
| Mounting dimensions - max |
1.69
|
| Cable diameter - min |
1.98 in
|