Télécharger le document () de 20

BP/ATM-15ID

Eaton Bussmann series ATM easyID blade fuse, Color code blue, 32 Vdc, 15A, 1 kAIC, Non Indicating, Fast acting, Blade end, Colored plastic housing, zinc fuse element

Spécifications générales

Product Name
Eaton Bussmann series ATM easyID blade fuse
Catalog Number
BP/ATM-15ID
UPC
051712237956
Product Length/Depth
0.43 in
Product Height
0.66 in
Product Width
0.15 in
Product Weight
0.2 lb
Compliances
Contact factory
RoHS Compliant

Caractéristiques du produit

Amperage Rating
15 A
Interrupt rating
1 kAIC
Fuse indicator
Non-indicating
Connection
Blade end
Material
Zinc fuse element
Colored plastic housing
Packaging type
Standard
Voltage rating
32 Vdc
Type
Fast acting
Special features
Color code blue
Application
Automotive circuits

Exporter les caractéristiques du produit