Eaton BR thermal magnetic circuit breaker, CPM/CPL Plug-in Circuit Breaker House Paks, (16) BR115, (3) BR215, (1) BR230, (1) BR240, , 10 kAIC at 120/240 Vac, 120/240V
| Product Name |
Eaton BR thermal magnetic circuit breaker
|
| Catalog Number |
BP24
|
| UPC |
621037071636
|
| Product Length/Depth |
15.5 in
|
| Product Height |
5 in
|
| Product Width |
7 in
|
| Product Weight |
10.8 lb
|
| Certifications |
CSA
|
| Voltage rating |
120/240 V
|
| Interrupt rating |
10 kAIC at 120/240 Vac
|
| Application |
Residential
|