Eaton BR thermal magnetic circuit breaker, 10 kAIC at 120/240 Vac, 120/240V
| Product Name |
Eaton BR thermal magnetic circuit breaker
|
| Catalog Number |
BP52AF
|
| UPC |
621037002753
|
| Product Length/Depth |
12.5 in
|
| Product Height |
7.5 in
|
| Product Width |
7.5 in
|
| Product Weight |
12 lb
|
| Compliances |
CSA
|
| Voltage rating |
120/240 V
|
| Circuit breaker type |
BR
|
| Interrupt rating |
10 kAIC at 120/240 Vac
|