Eaton BR Thermal magnetic circuit breaker, Type BR 1-Inch plug-on circuit breaker, 50 A, 10 kAIC, Two-pole, 120/240V, BR, Common breaker trip, #14-4 AWG Cu/Al, Q28, BR, Type BR Loadcenters
Product Name |
Eaton BR thermal magnetic circuit breaker
|
Catalog Number |
BR250
|
UPC |
786676363051
|
Product Length/Depth |
3 in
|
Product Height |
3 in
|
Product Width |
2 in
|
Product Weight |
0.5 lb
|
Compliances |
Federal Specifications Classification W-C375
|
Certifications |
UL 489
|
Used with |
Type BR Loadcenters
|
Amperage Rating |
50 A
|
Voltage rating |
120/240 V
|
Trip Type |
Common breaker trip
|
Circuit breaker type |
BR
|
Mounting Method |
Plug-on
|
Interrupt rating |
10 kAIC
|
Main circuit breaker |
BR
|
Wire size |
#14-4 AWG Cu/Al
|
Number of poles |
Two-pole
|
Quantity |
28
|
Type |
Type BR 1-Inch plug-on circuit breaker
|