Eaton Type MTE industrial control transformer, Eaton industrial control transformer, MTE, pv: 208/277v, taps: none, sv: 120v, 55°c, 100 va, cu magnet wire
| Product Name |
Eaton Type MTE industrial control transformer
|
| Catalog Number |
C0100E3AFB
|
| UPC |
786680550607
|
| Product Length/Depth |
3.49 in
|
| Product Height |
4.35 in
|
| Product Width |
3.38 in
|
| Product Weight |
4.2 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
CSA Certified
UL Listed cUL Certified |
| Catalog Notes |
Epoxy encapsulated, Laminations of high quality silicon steel to minimize core losses and optimize performance, 50/60Hz operation, 130°C insulation system standard, Molded-in terminals for maximum durability
|
| Coil material |
Copper windings
|
| Special features |
Primary fuse block
|
| Tap size |
None
|
| Temperature rating |
55°C
|
| Type |
Industrial Control Transformer
|
| Volt ampere rating |
100 VA
|
| Modification 1 |
Factory-mounted two-pole primary fuse block for non-rejection type fuses
|
| Design |
MTE
|
| Primary voltage |
208/277 V
|
| Secondary voltage |
120 V
|