Eaton Bussmann series low voltage 14 x 51 mm cylindrical/ferrule fuse, rated at 690 Volts AC, 20 Amps, 80 kA Breaking capacity, class aM, without indicator, compatible with a CH14 Modular fuse holder
| Product Name |
Eaton Bussmann series low voltage cylindrical fuse
|
| Catalog Number |
C14M20
|
| EAN |
5027590494793
|
| UPC |
051712754705
|
| Product Length/Depth |
51 mm
|
| Product Height |
14.3 mm
|
| Product Width |
14.3 mm
|
| Product Weight |
20.3 g
|
| Compliances |
RoHS Compliant
GoST-R CE Marked |
| Certifications |
IEC 60269
|
| Amperage Rating |
20 A
|
| Fuse size |
14 x 51 mm
|
| Current type |
AC
|
| Breaking capacity |
80 kA
|
| Frequency rating - max |
62 Hz
|
| Frequency rating - min |
45 Hz
|
| Rated voltage AC |
690 V
|
| Class |
Class aM
|
| Fuse type |
C14M
|
| Utilization category |
aM (switchgear protection)
|
| Fuse indicator |
Other
|
| Watt losses |
1.23 W
|
| Connection |
Ferrule end x ferrule end
|
| Construction size |
14 mm x 51 mm
|
| Fuse shape |
Cylindrical
|
| Voltage type |
AC
|
| Suitable for |
CH14 Modular fuse holder
|
| Material |
Ceramic
|
| Mounting method |
14 x 51 mm CH Modular fuse holder
|
| Release characteristic |
Other
|
| Quantity |
10
|
| Voltage rating |
690 V
|
| Type |
fuse
|
| Application |
|