Eaton, 22.5 mm RQM Compact Pushbutton,Etching: X0,Red,Plastic Actuator,Silver bezel,1NO - 1NC,IP 67, IP69K,Non-illuminated,Flush mounting,NEMA 4X, 13,5,000,000 operations,Momentary,22.5 mm,Flush Pushbutton,C22 Series
| Product Name |
Eaton C22 compact pushbutton
|
| Catalog Number |
C22-D-R-X0-K11
|
| EAN |
4015081287482
|
| Product Length/Depth |
1.17 in
|
| Product Height |
2.15 in
|
| Product Width |
1.17 in
|
| Product Weight |
0.1 lb
|
| Compliances |
DIN VDE 0600
|
| Certifications |
UL Listed
CSA Certified EN 60947 IEC 60947 |
| Type |
Pushbutton
|
| Actuator color |
Red
|
| Bezel |
Silver
|
| Actuator function |
Momentary
|
| Enclosure |
IP67
IP69K |
| Button color |
Red
|
| Actuator material |
Plastic
|
| Actuator |
Flush button
|
| Operating mode |
Momentary
|
| Contact configuration |
1 NO-1 NC
|
| Illumination |
Non-illuminated
|
| Series |
C22
|
| Etching code |
X0
|
| Operating cycles |
5 million
|
| Color |
Red
|
| Mounting method |
Flush
|
| Degree of protection |
NEMA 13
NEMA 4X |
| Product category |
Flush pushbutton
|
| Size |
22.5 mm
|