Type C361 Flange Mounted DS, Switch and operating mechanism with handle, 4 in handle, #2-14 AWG Cu/Al, NEMA 1 or 12 enclosure, Right-hand MTG, 7.5 hp at 208 Vac, 7.5 hp at 240 Vac, 30A at 250V fuse clip rating, 30A, 6.5 in minimum depth
| Product Name |
Eaton rotary disconnect main switch
|
| Catalog Number |
C361FSC121
|
| UPC |
782113818535
|
| Product Length/Depth |
11.38 in
|
| Product Height |
8.63 in
|
| Product Width |
6.5 in
|
| Product Weight |
15.05 lb
|
| Certifications |
UL Listed
CSA Certified |
| Catalog Notes |
Maximum horsepower ratings refer to switch only. Fuse clips are non-interchangeable type for Class H, J, K, or R type fuses only.
|
| Type |
Switch and operating mechanism with handle
|
| Amperage Rating |
30A
|
| Handle Length |
4 in
|
| HP rating - max |
7.5 hp at 208 Vac, 7.5 hp at 240 Vac, 15 hp at 480 Vac, 20 hp at 600 Vac, 5 hp at 250 Vdc
|
| Mounting |
Right
|
| Wire size |
#14-2 AWG Cu/Al
|
| Depth range |
6.5 in minimum
|
| Enclosure |
NEMA 1, NEMA 12
|
| Fuse clip rating |
30 A at 250 V
|