Type C361 Flange Mounted Disconnect Switch Handle, 6 in handle, NEMA 1 or 12 enclosure, Right-hand mounting
| Product Name |
Eaton rotary disconnect main switch
|
| Catalog Number |
C361H3
|
| UPC |
782113566481
|
| Product Length/Depth |
10.313 in
|
| Product Height |
3.344 in
|
| Product Width |
8.188 in
|
| Product Weight |
3.5 lb
|
| Certifications |
UL Listed
CSA Certified |
| Type |
Handle only
|
| Handle Length |
6 in
|
| Mounting |
Right
|
| Enclosure |
NEMA 1, NEMA 12
|