Type C361 Flange Mounted Disconnect Switch, Switch and operating mechanism only, #2-14 AWG Cu/Al, Right-hand mounting, 7.5 hp at 208 Vac fuse clip rating, 30A, 7-16 in depth
| Product Name |
Eaton rotary disconnect main switch
|
| Catalog Number |
C361SC61
|
| UPC |
782113599441
|
| Product Length/Depth |
12.2 in
|
| Product Height |
8.5 in
|
| Product Width |
10.2 in
|
| Product Weight |
9.2 lb
|
| Certifications |
UL Listed
CSA Certified |
| Catalog Notes |
Maximum horsepower ratings refer to switch only. Fuse clips are non-interchangeable type for Class H, J, K, or R type fuses only. DOES NOT include handle, must be purchased separately.
|
| Type |
Switch and operating mechanism only
|
| Amperage Rating |
30A
|
| HP rating - max |
7.5 hp at 208 Vac, 7.5 hp at 240 Vac, 15 hp at 480 Vac, 20 hp at 600 Vac, 5 hp at 250 Vdc
|
| Mounting |
Right
|
| Wire size |
#14-2 AWG Cu/Al
|
| Depth range |
7-16 in
|
| Fuse clip rating |
60 A at 250 V, 30 A at 600 V
|