Eaton BR main breaker kit,Molded case breaker,225 A,10 kAIC,Three-pole,120/240 V,!,#2/0 AWG-300 kcmil Cu/Al,CC,Type ECC Unit enclosure, convertible loadcenters
| Product Name |
Eaton BR main breaker kit
|
| Catalog Number |
CC3225
|
| UPC |
782113266657
|
| Product Length/Depth |
7.75 in
|
| Product Height |
5.25 in
|
| Product Width |
5.75 in
|
| Product Weight |
4.2 lb
|
| Certifications |
UL 489
Contact Manufacturer |
| Catalog Notes |
For use in Type ECC Unit Enclosures
|
| Used with |
Type ECC Unit Enclosures
|
| Amperage Rating |
225 A
|
| Voltage rating |
240 V - 240 V
|
| Circuit breaker type |
CC
|
| Interrupt rating |
10 kAIC
|
| Wire size |
#2/0 AWG-300 kcmil Cu/Al
|
| Number of poles |
Three-pole
|
| Type |
Molded case breaker
|