Eaton CH Plug-In Loadcentres, #2-300 kcmil, Three-wire, 120/240V, Single phase, Non-combination, Main Lug Only, 200A, Flush/Surface,NEMA 1, 16 gauge galvanized sheet steel, 42 circuits, Plug on neutral
| Product Name |
Eaton CH main lug loadcenter
|
| Catalog Number |
CCHPL242
|
| UPC |
786689060787
|
| Product Length/Depth |
38 in
|
| Product Height |
4.25 in
|
| Product Width |
15.5 in
|
| Product Weight |
44 lb
|
| Certifications |
Contact Manufacturer
|
| Type |
Main lug loadcenter
|
| Amperage Rating |
200 A
|
| Bus material |
Copper
|
| Cover |
Flush/surface
|
| Number of circuits |
42
|
| Phase |
Single-phase
|
| Voltage rating |
120/240 V
|
| Enclosure |
NEMA 1
|
| Interrupt rating |
10 kAIC
|
| Number of wires |
3
|