Eaton Safety Switch, Single Throw, Heavy Duty, NEMA 3R, Three-pole, 240V, 400A, Fusible with solid neutral, K switch, Posi-Lok
| Product Name |
Eaton quick connect heavy duty safety switch
|
| Catalog Number |
CDH325NRKLP
|
| UPC |
621037157101
|
| Product Length/Depth |
12.39 in
|
| Product Height |
44.31 in
|
| Product Width |
22.66 in
|
| Product Weight |
120 lb
|
| Certifications |
UL Listed
|
| Amperage Rating |
400A
|
| Number of poles |
Three-pole
|
| Voltage rating |
240V
|
| Switch type |
Single throw
|
| Enclosure |
NEMA 3R
|