Eaton Crouse-Hinds series PowerGard receptacle assembly, 15A, Two-wire, three-pole, Copper-free aluminum, Single-gang, Dead end, 3/4", 125 Vac
| Product Name |
Eaton Crouse-Hinds series PowerGard receptacle assembly
|
| Catalog Number |
CFS175-1523
|
| UPC |
662276361805
|
| Product Length/Depth |
7.25 in
|
| Product Height |
9 in
|
| Product Width |
6.25 in
|
| Product Weight |
3.8 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class II, Division 1 Class III |
| NEMA Rating |
3
3R |
| Number of gangs |
Single-gang
|
| Style |
Dead end
|
| Trade size |
3/4"
|
| Amperage Rating |
15A
|
| Voltage rating |
125 Vac
|
| Material |
Copper-free aluminum
|