CH 3/4-inch spa panel, ch spa panel-quick pro, 50 circuits, single-phase, three-wire, 50A, #14-1/10 AWG at Cu/Al at 60/75° wire
| Product Name |
Eaton CH spa panel
|
| Catalog Number |
CH50SPA
|
| UPC |
782116056590
|
| Product Length/Depth |
9.5 in
|
| Product Height |
3.13 in
|
| Product Width |
4.5 in
|
| Product Weight |
8 lb
|
| Catalog Notes |
Includes a ch250gfi breaker, factory installed, and two extra circuits for convenience.
|
| Type |
Ch spa panel-quick pro
|
| Amperage Rating |
50A
|
| Number of circuits |
50
|
| Number of poles |
Two-pole
|
| Phase |
Single-phase
|
| Used with |
Ch spa panel
|
| Wire size |
#14-1/0 AWG Cu/Al
|
| Box size |
5R
|
| Enclosure |
NEMA 3R
|
| Number of wires |
3
|