Eaton power pedestal deadfront cover, Lower deadfront cover, Round receptacle opening, Power outlet panels
| Product Name |
Eaton power pedestal deadfront cover
|
| Catalog Number |
CHLDFCVR10
|
| UPC |
782114219409
|
| Product Length/Depth |
6.75 in
|
| Product Height |
0.5 in
|
| Product Width |
8.75 in
|
| Product Weight |
0.976 lb
|
| Certifications |
UL Listed file E163588
UL 231 |
| Type |
Lower deadfront cover
|
| Receptacle left |
Round receptacle opening
|