Eaton power pedestal deadfront cover, Lower deadfront cover, Rectangle, rectangle, duplex receptacle opening, Power outlet panels
| Product Name |
Eaton power pedestal deadfront cover
|
| Catalog Number |
CHLDFCVR9
|
| UPC |
782114219393
|
| Product Length/Depth |
14 in
|
| Product Height |
2 in
|
| Product Width |
9.5 in
|
| Product Weight |
2 lb
|
| Certifications |
UL 231
UL Listed file E163588 |
| Type |
Lower deadfront cover
|
| Receptacle left |
Rectangle, rectangle, duplex receptacle opening
|