Eaton power pedestal lug assembly, Loop feed lug assy, For back-to-back pedestals
| Product Name |
Eaton power pedestal lug assembly
|
| Catalog Number |
CHLOOPFDB
|
| UPC |
782114219294
|
| Product Length/Depth |
7.75 in
|
| Product Height |
5.25 in
|
| Product Width |
5.75 in
|
| Product Weight |
2 lb
|
| Certifications |
UL 231
UL Listed file E163588 |
| Type |
Loop feed lug assy
|
| Used with |
For back-to-back pedestals
|