Eaton power pedestal six-hole neutral assembly, With 2/0 lugs, Six-hole neutral assembly, Power outlet panels
| Product Name |
Eaton power pedestal six-hole neutral assembly
|
| Catalog Number |
CHNEUT
|
| UPC |
782114219515
|
| Product Length/Depth |
2 in
|
| Product Height |
1 in
|
| Product Width |
3 in
|
| Product Weight |
0.03 lb
|
| Certifications |
UL Listed file E163588
UL 231 |
| Special features |
With 2/0 lugs
|
| Type |
Six-hole neutral assembly
|