Eaton power pedestal outer cover, With lens, Power head outer cover, Power outlet panels
| Product Name |
Eaton power pedestal outer cover
|
| Catalog Number |
CHOUTCVRL
|
| UPC |
782114219508
|
| Product Length/Depth |
20 in
|
| Product Height |
5 in
|
| Product Width |
11 in
|
| Product Weight |
5 lb
|
| Certifications |
UL 231
UL Listed file E163588 |
| Special features |
With lens
|
| Type |
Power head outer cover
|