Eaton power pedestal extension, Underground pedestal extension, Stainless steel, Power outlet panels
| Product Name |
Eaton power pedestal extension
|
| Catalog Number |
CHPEDEXTSS
|
| UPC |
782114221303
|
| Product Length/Depth |
7 in
|
| Product Height |
8 in
|
| Product Width |
10 in
|
| Product Weight |
16 lb
|
| Certifications |
UL 231
UL Listed file E163588 |
| Type |
Underground pedestal extension
|
| Used with |
For power outlet panels
|
| Material |
Stainless steel
|