Eaton Series C DC/PvGard complete molded case circuit breaker, MDL-frame, MDL, Complete breaker, Fixed thermal, fixed magnetic trip type, Three-pole, 400A, 1000 Vdc, 7.5 kAIC at 1000 Vdc, Without terminals, Photo voltaic, 100% rated
| Product Name |
Eaton PV Guard / Solar complete molded case circuit breaker
|
| Catalog Number |
CMDLPV3400W
|
| UPC |
786685882864
|
| Product Length/Depth |
4.06 in
|
| Product Height |
8.25 in
|
| Product Width |
8.25 in
|
| Product Weight |
28.4 lb
|
| Certifications |
UL Listed
|
| Amperage Rating |
350 A
|
| Voltage rating |
1000 Vdc
|
| Trip Type |
T186
|
| Circuit breaker type |
MDL
|
| Circuit breaker frame type |
Complete breaker
|
| Rating |
100% rated
|
| Terminals |
Without terminals
|
| Frame |
MDL
|
| Class |
Photovoltaic
|
| Interrupt rating |
7.5 kAIC at 1000 Vdc
|
| Number of poles |
Three-pole
|