Eaton Moeller series Luxury finish range (COPA) - Wiring Devices. Plastic cover, metallic silver, 622
| Product Name |
Eaton Moeller series Luxury finish range (COPA) - Wiring devices
|
| Catalog Number |
CP622SV
|
| EAN |
5010826116828
|
| Product Length/Depth |
150 mm
|
| Product Height |
8 mm
|
| Product Width |
90 mm
|
| Product Weight |
0.024 kg
|
| Compliances |
RoHS conform
|
| Features |
Halogen free
|
| Surface finishing |
Matt
Metallic Silver |
| Type |
|
| Surface protection |
Decor
|
| Color |
Silver
|
| Material quality |
Duroplast
|
| Surface finishing color |
Metallic silver
|
| Bore hole opening diameter |
0 mm
|
| Built-in height |
86 mm
|
| Built-in width |
148 mm
|
| Number of modules horizontal (module system) |
0
|
| Number of modules vertical (module system) |
0
|
| Number of units |
1
|
| Number of units (horizontal) |
0
|
| Number of units (vertical) |
0
|
| RAL-number (Akin) |
0
|
| Fastening type |
Engage (snap)
|
| Mounting position |
Horizontal
|
| Suitable for |
Built-in installation
Flush-mounted installation |
| Number of gangs |
0
2 |
| Degree of protection |
IP3X
|
| Front plate color/finishing |
Metalic silver
|
| Front plate depth |
5.7 mm
|
| Front plate material |
Thermoplastic
|
| Front plate/module dimensions |
147 mm x 87 mm
|
| Material |
Plastic
|