Eaton heavy duty DC disconnect,200A,NEMA 4X,Grade 316 stainless steel,Non-fusible,Grounded,LC: In 300 MCM-#6 out 300 MCM-#6. SR: in 300 MCM-#6 out 300 MCM-#6. EG: in #4-#14 AWG out 1/0-#14,1,Isolated return,DC photovoltaic systems,1000 Vdc
| Product Name |
Eaton heavy duty DC disconnect
|
| Catalog Number |
DCG1104UXM
|
| UPC |
786685625331
|
| Product Length/Depth |
35.38 in
|
| Product Height |
11.63 in
|
| Product Width |
16.54 in
|
| Product Weight |
45 lb
|
| Certifications |
NEC 690 per UL 1741
UL 98B |
| Type |
DC disconnect/grounded system
|
| Amperage Rating |
200 A
|
| Number of circuits |
1
|
| Ground |
Grounded
|
| Maximum voltage |
1000 VDC
|
| NEMA rating |
NEMA 4X
|
| Protection |
Non-fusible
|
| Application |
Solar
|
| Main lug wire size |
LC: In 300 kcmil-#6 out 300 kcmil-#6. SR: in 300 kcmil-#6 out 300 kcmil-#6. EG: in #4-#14 AWG out 1/0-#14
|
| System voltage |
1000 VDC
|
| Voltage rating |
1000 VDC
|
| Series |
DC photovoltaic applications
|
| Enclosure |
NEMA 4X
|
| Enclosure material |
316 stainless steel
|
| Fuse configuration |
Non-fusible
|
| Isolation |
Isolated return
|
| Switch type |
DC photovoltaic systems
Heavy duty |
| Protection |
Non-fusible
|